DWL@DWL10000104725
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 2.1.0.0 | * | 24/03/2016 | 1 Mo | EXE | AS3.0_HW_80SD100XD.C044-01.exe | |
| Description |
V3.0 HW Upgrade (80SD100XD.C044-01) Revision information 80SD100XD.C044-01 Version 2.1.0.0: ID: 469720 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(106), 1\42881_2.fw(106), 1\42881_3.fw(106), 1\42881_4.fw(106), 1\42881_5.fw(106) Version 2.0.0.0: ID: 438760 / Support ID: 400157866 Drive is running in the function model motion in full-step mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(104), 1\42881_2.fw(104), 1\42881_3.fw(104), 1\42881_4.fw(104) Version 1.9.0.0: ID: 400835 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400890 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400970 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 434705 / Support ID: 400133806 Corrected HWC entry Channel description changed:No Configuration description changed: No Firmware changed: No ID: 434710 Insert in SG3 and CAN coupler is no longer possible Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(101), 1\42881_2.fw(101), 1\42881_3.fw(101), 1\42881_4.fw(101) Version 1.7.0.0: ID: 288430 / Support ID: 400084530 Encoder position should be displayed at PosVal03,if SDC information is set to "on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 318995 Module bootup timeout configured Channel description changed:No Configuration description changed: Yes Firmware changed: No ID: 320765 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(14), 1\42881_2.fw(14), 1\42881_3.fw(14) Version 1.6.3.0: ID: 296365 / Support ID: 400087355 80SD100XD.C044-01: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 298080 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(13), 1\42881_2.fw(13), 1\42881_3.fw(13) Version 1.6.2.0: ID: 290350 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(12), 1\42881_2.fw(12) Version 1.6.1.0: ID: 272340 Problem with the endswitch-reset at ramp mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(11), 1\42881_2.fw(11) Version 1.5.2.1: ID: 243225 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.5.2.0: ID: 232150/ Support ID: 400046062 Reference pulse on channel two doesn't work Short circuit protection implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.1.0.1: ID: 204430 Support for buscontroller 80SD100XD.C044-01 Channel description changed: Yes Configuration description changed: Yes Firmware changed:Yes Firmware: 1\42881_1.fw(4), 1\42881_2.fw(4) Version 1.0.0.0: ID: 198950 Support for teh module 80SD100XD.C044-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(2) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.7.0.0 | * | 07/07/2015 | 1,001 Ko | EXE | AS3.0_HW_80SD100XD.C044-01.exe | |
| Description |
V3.0 HW Upgrade (80SD100XD.C044-01) Revision information 80SD100XD.C044-01 Version 1.7.0.0: ID: 288430 / Support ID: 400084530 Encoder position should be displayed at PosVal03, if SDC information is setto "on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 318995 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID:320765 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(14), 1\42881_2.fw(14), 1\42881_3.fw(14) Version 1.6.3.0: ID: 296365 / Support ID: 400087355 80SD100XD.C044-01: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blockedunder certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 298080 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(13), 1\42881_2.fw(13), 1\42881_3.fw(13) Version 1.6.2.0: ID: 290350 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(12), 1\42881_2.fw(12) Version 1.6.1.0: ID: 272340 Problem with the endswitch-reset at ramp mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(11), 1\42881_2.fw(11) Version 1.5.2.1: ID: 243225 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of theFieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.5.2.0: ID: 232150 / Support ID: 400046062 Reference pulse onchannel two doesn't work Shortcircuit protection implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42881_1.fw(8), 1\42881_2.fw(9) Version 1.1.0.1: ID: 204430 Support for buscontroller 80SD100XD.C044-01 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42881_1.fw(4), 1\42881_2.fw(4) Version 1.0.0.0: ID: 198950 Support for teh module 80SD100XD.C044-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42881_1.fw(2) |
|||||