Controller and multi-touch HMI in one device
B&R's new Power Panel offers a dedicated processor for HMI The Power Panel C50 provides the combined advantages of a powerful controller and a modern projected capacitive touch screen in a single HMI device [...] intuitive user experience. The Power Panel C50 is available in widescreen format in four different sizes from 7.0" to 15.6". Compact and maintenance-free This Power Panel has an extremely compact design [...] front of the panel provides IP65 protection, making it extremely well-suited for harsh industrial environments. Numerous interfaces To allow optimal use of this performance, the Power Panel C50 has a wide