New T50 web terminal sizes
B&R further expands Power Panel series B&R is expanding the Power Panel T50 series with two new sizes. There are now five different sizes to choose from, with diagonals ranging from 5 to 15.6". All T50 [...] With powerful hardware that meets the high demands of web-based HMI, the Power Panel T50 can be used to implement either web-based or VNC-based applications. Easy configuration The T-Series Power Panels [...] server or screen saver directly on the device. Fast cabling The Power Panel T50 is equipped with a Gigabit Ethernet interface. Power Panel T50 units are available with an optional integrated switch that