The compact S-class controller
New X20 Compact-S controllers available in 5 variants B&R presents its new Compact-S family of controllers within the X20 system. The new controllers combine 2 previously conflicting characteristics: They [...] meets the requirements of the machine – technically and economically. Cycle times between 400 µs and 4 ms As standard, the new controllers are equipped with USB, POWERLINK and Gigabit Ethernet interfaces [...] Compact-S variants can be used. They have Fast Ethernet and can achieve cycle times as low as 2 or 4 ms. Completely scalable The new controllers have a width of only 37.5 mm, including the power supply