Panel PC 2100 single-touch
directions The Panel PC 2100 integrates all important interfaces, including 2x Gigabit Ethernet as well as 1x USB 2.0 and 1x USB 3.0. In addition, fieldbuses such as POWERLINK and CAN can be implemented via [...] No 10.1" WXGA Analog resistive No No No 10.4" VGA Analog resistive No No Yes 10.4" VGA Analog resistive Yes No Yes 10.4" VGA Analog resistive Yes Yes Yes 10.4" VGA Analog resistive Yes Yes Yes 12.1" SVGA [...] performance Operating systems Highlights Intel Atom E3800 processors Up to quad-core CPU performance Extremely powerful graphics Compact dimensions 2x Gigabit Ethernet Fanless Diagonal Resolution Touch