Panel PC 2100 single-touch
No 10.4" VGA Analog resistive No No Yes 10.4" VGA Analog resistive Yes No Yes 10.4" VGA Analog resistive Yes Yes Yes 10.4" VGA Analog resistive Yes Yes Yes 12.1" SVGA Analog resistive No No Yes 12.1" XGA [...] Display Link. Single-touch panels For applications that need to be compatible with existing systems, 4:3 panels with analog resistive touch screens are also available. This makes it possible to upgrade to [...] base unit. Highlights Analog resistive single-touch screen Widescreen formats from 7" WVGA to 15.6" HD 4:3 formats from 5.7" VGA to 19" SXGA Variants with keys and UBS interface Slim design Flexible mounting