Controller and multi-touch HMI in one device
additional controllers. Using the advantages of mapp View The high-performance Power Panel C50 is ideal for running mapp View HMI applications. With the mapp View software package, B&R offers direct access [...] need to deal directly with HTML5, CSS and JavaScript technology. mapp View is based entirely on web standards, ensuring optimal viewing on any device. Content of multiple screens can be customized for [...] equipped with a dedicated processor for the HMI application, and is therefore an optimal solution for mapp View HMI applications. It can be used at temperatures ranging from -20°C to +60°C and does not require