General information
| Certifications | |
| CE | In preparation |
| CRA (Cyber Resilience Act) | In preparation |
Número de material:
1SWCO618Descripción:
Protocol: IEC 61850
Accesorios opcionales
Communication protocols and software - versions
| 1TC61850.00-00 | License for IEC 61850 server communication function. One license is required per target system. |
| 1TC61850.01-00 | License for IEC 61850 client and server communication function. One license is required per target system. |
| Documentación | Versión (fecha) | Descargar |
|---|---|---|
| Cp61850 | PDF / 7 MB |
| Librerías de tecnología | Versión (fecha) | Descargar |
|---|---|---|
| V4.12 Library Upgrade (Cp61850) | EXE / 9 MB | |
| V6.0 Library Upgrade (Cp61850) | EXE / 9 MB |