Panel PC 2100 multi-touch
directions The Panel PC 2100 integrates all important interfaces, including 2x Gigabit Ethernet as well as 1x USB 2.0 and 1x USB 3.0. In addition, fieldbuses such as POWERLINK and CAN can be implemented [...] Core i technology and provides powerful processing. This is also the first time that support for DirectX 11 is provided in this segment, opening up even more possibilities for enhanced graphic capabilities [...] Atom E3800 processors Up to quad-core CPU performance Extremely powerful graphics Compact dimensions 2x Gigabit Ethernet Fanless Additional information Panel PC 2100 single-touch Multi-touch technology Compact