More resistant for more applications
ABS for B&R X20 system Using B&R automation technology in maritime environments is now easier and more flexible than ever thanks to additional certifications by DNV, KR, LR and ABS for the X20 control and [...] expanded temperature range enables use in cold storage facilities and in polar regions. X20coated modules are standard X20 units whose circuit boards have been specially coated to protect them from condensation [...] of Shipping (ABS) further attests to the extreme resilience of the X20 control and I/O system. Down to -40°C The coated variants of X20 components are now also specified for an even broader temperature