Best-in-market small drives combine flexibility, safety, and powerful motor control in a compact design
motor and encoder types from the same module. ACOPOS X2 – Smart, safe, and versatile The ACOPOS X2 can control two stepper motors, two brushless DC motors – or one of each - with a total power range up [...] for example. While the ACOPOS X2 includes integrated encoder support for various encoder types, it can also run encoder-less. On-board Safe Torque Off Safety Integrity Level 3 (STO SIL3) capability ensures [...] device ACOPOS X4 offers improved precision control plus integrated SafeMotion technology. ACOPOS X4 can control up to four servo motors from a single module with a total power range up to 1 kW. A cycle time