Controller and multi-touch HMI in one device
processor for the HMI application, and is therefore an optimal solution for mapp View HMI applications. It can be used at temperatures ranging from -20°C to +60°C and does not require a fan. The modern multi-touch [...] integrated interfaces, including POWERLINK, Ethernet and USB. I/O modules, axes and safety components can also be connected directly to the panel. There's no need for additional controllers. Using the advantages [...] based entirely on web standards, ensuring optimal viewing on any device. Content of multiple screens can be customized for specific users or user groups.