Compact X20 controllers with integrated I/O
In both performance classes, integrated POWERLINK and CAN interfaces are also available. If additional fieldbus connections are needed, all CPUs can be upgraded with an interface module from the standard [...] new series of compact controllers with integrated I/O. As with all X20 CPUs, additional I/O modules can be connected either locally or remotely using cables. These new compact controllers are being offered [...] analog I/O channels and an x86 processor as standard features. Integrated POWERLINK, standard Ethernet, CAN, RS232 and USB interfaces are also available. Complete functionality in two performance classes The