Panel PC 1200
display variants Widescreen Diagonal 7.0" 10.1" 12.1" 15.6" Resolution WVGA, 800 x 480 px WXGA, 1280 x 800 px WXGA, 1280 x 800 px HD, 1366 x 768 px Touch screen Projected capacitive Projected capacitive [...] Panel PC 1200 is a family of compact all-in-one PCs. With up to 256 GB of removable mass storage, the Panel PC 1200 is ideal for Windows or Linux operating systems that make optimal utilization of the [...] multi-touch screens make the Panel PC 1200 an optimal solution for a variety of applications – even in harsh industrial environments. And with its shallow installation depth, the Panel PC 1200 is easy to install