Smart Display Link 4
ability to operate up to three Automation Panels on an Automation PC via an SDL/SDL4 splitter. If the PC system has an additional display interface (e.g. Automation PC 910 + Panel PC 3100), then it is also [...] the panel No load on the PC system Optimal graphics performance Long-term availability Additional information Flexible topologies with SDL4 Automation Panel 5000 swing arm multi-touch Multi-panel operation [...] transmits all the signals needed to operate the Automation Panel uncompressed over large distances. The modular design of B&R's industrial PCs and operator panels make it easy to upgrade existing installations