New mapp component for database interfaces
management of large volumes of data. Data archiving directly from the controller Manufacturing machinery generates huge volumes of data, which must then be visualized, archived or passed on to higher-level systems [...] now easier than ever to implement databases in applications. With mapp Database, it is possible to archive data directly from the field level to a database, regardless of whether that database is located [...] it possible to send data directly from the controller to databases, where it can be processed or archived. Commonly used database functions, such as stored procedures, allow KPIs to be generated as needed