DWL@DWL10000717085

Versión Idioma
Sistema operativo
Fecha
Tamaño
Tipo Descargar
5.23.1 * 20.09.2023 18 MB ZIP ACOPOS_for_Simulink_V5.23.1.zip
Descripción ACOPOS for Simulink

The library ACOPOS for Simulink consists of models and emulations of B&R motion components
for use in MATLAB®/Simulink®. It is possible to test, simulate and parameterize the original
controller structure of the drive with pre-designed dynamical systems.


Revision information:

V5.23.1 01.09.2023
- Update to firmware version V5.23.1

V5.21.1 01.03.2023
- Update to firmware version V5.21.1

V5.19.1 01.09.2022
- Update to firmware version V5.19.1
- Correction of error in documentation: electrical model PMSM
- Complete Clarke transformation in motor model. Correct behaviour with ICTRL_MODE=0

V5.17.2 01.03.2022
Release of the redesigned version
- new versioning system (using Technology Guarding)
- support of perodical updates linked to mapp versioning
- new setting options
- support of multiple module types (ACOPOSmicro, ACOPOSmulti, ACOPOS P3)
- adjustable PLK cycle time
- free adjustable encoder resolution
- new functionalities
- programming/parameterisation of simple procedures (e.g. movements, autotuning)
- error texts and infos are displayed on the Simulink Diagnostic Viewer
- new functional templates
- cyclic set point position
- autotuning
- two encoder control
Versión Idioma
Sistema operativo
Fecha
Tamaño
Tipo Descargar
5.21.1 * 09.03.2023 18 MB ZIP ACOPOS_for_Simulink_V5.21.1.zip
Descripción ACOPOS for Simulink

The library ACOPOS for Simulink consists of models and emulations of B&R motion components
for use in MATLAB®/Simulink®. It is possible to test, simulate and parameterize the original
controller structure of the drive with pre-designed dynamical systems.


Revision information:

V5.21.1 01.03.2023
- Update to firmware version V5.21.1

V5.19.1 01.09.2022
- Update to firmware version V5.19.1
- Correction of error in documentation: electrical model PMSM
- Complete Clarke transformation in motor model. Correct behaviour with ICTRL_MODE=0

V5.17.2 01.03.2022
Release of the redesigned version
- new versioning system (using Technology Guarding)
- support of perodical updates linked to mapp versioning
- new setting options
- support of multiple module types (ACOPOSmicro, ACOPOSmulti, ACOPOS P3)
- adjustable PLK cycle time
- free adjustable encoder resolution
- new functionalities
- programming/parameterisation of simple procedures (e.g. movements, autotuning)
- error texts and infos are displayed on the Simulink Diagnostic Viewer
- new functional templates
- cyclic set point position
- autotuning
- two encoder control
Versión Idioma
Sistema operativo
Fecha
Tamaño
Tipo Descargar
5.19.1 * 01.09.2022 17 MB ZIP ACOPOS_for_Simulink_V5.19.1.zip
Descripción ACOPOS for Simulink

The library ACOPOS for Simulink consists of models and emulations of B&R motion components
for use in MATLAB®/Simulink®. It is possible to test, simulate and parameterize the original
controller structure of the drive with pre-designed dynamical systems.


Revision information:

V5.19.0 01.09.2022
- Update to firmware version V5.19.0
- Correction of error in documentation: electrical model PMSM
- Complete Clarke transformation in motor model. Correct behaviour with ICTRL_MODE=0

V5.17.2 01.03.2022
Release of the redesigned version
- new versioning system (using Technology Guarding)
- support of perodical updates linked to mapp versioning
- new setting options
- support of multiple module types (ACOPOSmicro, ACOPOSmulti, ACOPOS P3)
- adjustable PLK cycle time
- free adjustable encoder resolution
- new functionalities
- programming/parameterisation of simple procedures (e.g. movements, autotuning)
- error texts and infos are displayed on the Simulink Diagnostic Viewer
- new functional templates
- cyclic set point position
- autotuning
- two encoder control
Versión Idioma
Sistema operativo
Fecha
Tamaño
Tipo Descargar
5.17.2 * 01.03.2022 17 MB ZIP ACOPOS_for_Simulink_V5.17.2.zip
Descripción ACOPOS for Simulink

The library ACOPOS for Simulink consists of models and emulations of B&R motion components
for use in MATLAB®/Simulink®. It is possible to test, simulate and parameterize the original
controller structure of the drive with pre-designed dynamical systems.


Revision information:

V5.17.2 01.03.2022
Release of the redesigned version
- new versioning system (using Technology Guarding)
- support of perodical updates linked to mapp versioning
- new setting options
- support of multiple module types (ACOPOSmicro, ACOPOSmulti, ACOPOS P3)
- adjustable PLK cycle time
- free adjustable encoder resolution
- new functionalities
- programming/parameterisation of simple procedures (e.g. movements, autotuning)
- error texts and infos are displayed on the Simulink Diagnostic Viewer
- new functional templates
- cyclic set point position
- autotuning
- two encoder control
Loading
Volver al listado

Seleccione país e idioma

B&R Logo