General information
Memory size 2 MB
Application memory
Guaranteed erase/write cycles 100,000
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
cULus E537419
Engine generator controller
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
KC Yes
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation 0 to 60°C
Vertical mounting orientation 0 to 60°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Material number:
X20MK0201
Description:
X20 SafeKEY, 2 MB, for the X20SL80xx series

Please choose country and language

B&R Logo