Material Number Description
1TGAP4XE0000000NEW Engineering,NEW The engineering system is used to create configuration data for the entire project before it is distributed to the runtime server, operator station and controller / field device target systems.
1TGAP4XO0000000NEW Operator,NEW The operator station provides the user interface for the operators (process graphics, faceplates, trend displays, alarm and event lists, etc.).
1TGAP4XRSVR0000NEW Runtime server,NEW The runtime server provides the runtime core functions of the system (alarm system, trend system, real-time database).

Please choose country and language

B&R Logo