Short description
| Bus module | X20 Compact-S PLC base - backplane for Compact-S PLC and Compact-S PLC power supply module and X20 interface module |
| Interfaces | 1x RS232 connection |
General information
| B&R ID code | 0xEB08 |
| Power consumption | |
| Bus | 0.94 W |
| Internal I/O | - |
| Additional power dissipation caused by actuators (resistive) [W] | - |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
| DNV |
Temperature: B (0 - 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
I/O power supply
| Nominal voltage | 24 VDC |
| Permissible contact load | 10 A |
Electrical properties
| Electrical isolation | Bus not isolated from RS232 |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note | Left and right X20 end cover plates included in delivery |
| Pitch | 62.5+0.2 mm |
Material number:
X20BB62Description:
- Base for X20 Compact-S controllers
- 1 slot for X20 interface modules
- RS232 connection
The bus module is the base for all X20CP048x Compact-S controllers in the X20 family. It is equipped with 1 slot for X20 interface modules.
The left and right end cover plates are included in delivery.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (X20BB62) | EXE / 1,024 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20BB62 | PDF / 307 KB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20BB6x/81 | ZIP / 1 MB |