Short description
| Interfaces | 1x Ethernet, 1x POWERLINK V2, 2x USB, 1x X2X Link |
| System module | Controller |
General information
Controller
Interfaces
Electrical properties
| Electrical isolation |
Ethernet (IF2) and POWERLINK (IF3) isolated from each other, from other interfaces and from PLC X2X (IF6) isolated from other interfaces and PLC: Yes, with X20PS9600 / No, with X20PS9602 USB (IF4, IF5) not isolated from each other and PLC |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | See section "Derating" in the X20PS960x data sheet. |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20CP0483Description:
- ARM Cortex-A9 processor with 500 MHz and integrated I/O processor
- POWERLINK with onboard poll response chaining
- Onboard Ethernet
- 2x onboard USB
- 256 MB DDR3 SDRAM
- 1 GB onboard flash drive
- Fanless
- No battery
- Extremely compact
The controllers in the X20 Compact-S family are both powerful and compact. The fanless, battery-free design of these controllers means they are completely maintenance-free.
The X20CP0483 is equipped with an ARM Cortex-A9-500 processor, 256 MB RAM and 1 GB built-in flash drive. The FRAM for storing remanent variables has 32 kB available.
With POWERLINK, Ethernet, USB and RS232, the controller offers a wide range of communication options. An optional RS485 or CAN interface is available. If the application requires additional interfaces, the controller can be modularly expanded by one or two X20 interface slots. This allows the entire product range of X20 fieldbus interfaces to be used.
Mandatory Accessories
System modules for Compact-S PLC
| X20BB52 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB53 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS485 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB57 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB62 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB63 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS485 interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB67 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB72 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB77 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20PS9600 | X20 power supply module, for Compact-S PLC and internal I/O power supply, X2X Link power supply |
| X20PS9602 | X20 power supply module, for Compact-S PLC and internal I/O power supply, X2X Link power supply, supply not galvanically isolated |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Optional Accessories
Technology Guard
| 0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (X20CP0483) | EXE / 2 MB | |
| V6.0 HW Upgrade (X20CP0483) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20(c)CP04xx | PDF / 3 MB | |
| Open Source Licenses X20CP04xx | ZIP / 1 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20CP048x | ZIP / 2 MB |