ACOPOSinverter Px6

P96, P86, P76 and P66 – Reliable Drives with Proven Performance

At the top of the range, the P96 is B&R's high-end inverter, supporting a wide range of encoder types and featuring patented Direct Control Technology for highly dynamic and precise motion applications up to 250 kW.

 The P86 offers encoder feedback and power ratings up to 75 kW, making it the ideal solution for advanced closed-loop and hoisting applications. The P76 offers space-saving mounting capabilities within cabinets due to its slim design. The P66 is an all-round inverter available in many different variants, also with X2X POWERLINK as a fieldbus option and different supply voltages – even for common North American grid supply voltages.

All models continue to be available and are a solid foundation for both existing and new installations.

Components

All benefits at a glance

Fully integrated in the B&R motion system:

Providing seamless communication and a unified engineering environment

Fast commissioning and parameterization

Minimal setup effort with ready-to-use tools and automatic device detection.

Consistent motion control platform

Same look, feel and functionality across all performance classes.

Complete PLC integration via POWERLINK and X2X

Drives are fully controlled by the PLC – in case of a replacement, all parameters are automatically restored.

Proven reliability for industrial applications

Robust and dependable operation, even under demanding conditions.

Scalable performance

One inverter-family concept for compact to high-power applications.

Function and components

Technical specifications

  • P96 – High-end inverter with patented Direct Control Technology for ultra-precise, dynamic motion up to 250 kW.
  • P86 – Advanced drive with encoder feedback and power ratings up to 75 kW
  • P76 – Slim-design inverter for space-saving cabinet installation without compromising performance.
  • P66 – Versatile allrounder available in multiple variants, including X2X Powerlink and broad supply voltage options.

Downloads ACOPOSinverter Px6

ACOPOSinverter Px6 P66 (cube size) P76 (book size) P86 P96
Power range & Supply voltage 1-phase (200-240V 0.18kW-2.2 kW), 3-phase (200-240V 0.18kW-15kW, 380-500V 0.37kW-15kW, 525-600V 0.75kW-15kW) 3-phase 340-528V 0.37kW-22 kW) 3-phase (525-600V 0.75kW-15kW) tbd
Functional safety STO (Safe Torque Off), single channel as default (SIL2 PLd) STO (Safe Torque Off), dual channel SIL3 Ple hardwired STO (Safe Torque Off), dual channel SIL3 Ple as default STO (Safe Torque Off), dual channel SIL3 Ple as default
Available I/Os Digital (6x In, 1x Out), Analog (3x In, 1x Out), 1x NO relay, 1x NO/NC relay Digital (6x In, 1x Out), Analog (3x In, 1x Out), 1x NO relay, 1x NO/NC relay <22kW: Digital (5x In, 2x Out), Analog (2x In, 1x Out), 1x counter input, 1x NO relay, 1x NO/NC relay, >30kW: Digital (8x In, 1x Out), Analog (3x In, 2, Out), 2x counter input, 2x NO relay, 1x NO/NC relay Digital (2x In, 2x In/Out), DIO1 is optimized for driving exter-nal contactor’s +24VDC coil
Switching frequency 2 kHz to 16 kHz (default 4 kHz) 2 kHz to 16 kHz (default 4 kHz) 2 kHz to 16 kHz (default 4 kHz) 1 to 12 kHz (4kHz default)
Overload capability Heavy-Duty use (150% IN for 60 seconds) Heavy-Duty use (150% IN for 60 seconds) Depending on frame size: 135% IN for 2 seconds, 110% IN for 60 seconds, 120% IN for 60 seconds 150% I for 1 minute every 10 minutes
Communication interfaces Powerlink, X2X, CANopen Powerlink Powerlink Powerlink
Closed loop operation No No Yes (by optional encoder interfaces, Digital encoder interface, Analog encoder interface, Resolver encoder interface, HTL encoder interface) Yes (by optional encoder interfaces, A/B & Resolver Encoder Interface, A/B & HTL encoder Interface, EnDat, Hiperface, SSI, /B, SinCos interface, HTL encoder Interface)
Compatible motor types Induction motor, Synchronous motor Induction motor, Synchronous motor Induction motor, Synchronous motor Induction motor, Synchronous motor, Reluctance motor
Supported Control types Induction motor Sensorless vector control, V/f control Sensorless vector control, V/f control Sensorless vector control, Vector control with encoder, Sensorless slip control: V/f control V/f control, Vector control without encoder, Vector control with encoder
Supported Control types Synchronous motor Sensorless vector control Sensorless vector control Sensorless vector control, Vector control with encoder Servo control in open and closed control loop

Components & Modules

ACPi P66 - 1-phase 200 to 240 V
ACPi P96 - 3-phase 380 to 500 V
ACPi P66 - 3-phase 200 to 240 V
ACPi P66 - 3-phase 380 to 500 V
ACPi P66 - 3-phase 525 to 600 V
ACPi P76 - 1-phase 200 to 240 V
ACPi P76 - 3-phase 380 to 500 V
ACPi P86 - 3-phase 380 to 480 V

Please choose country and language

B&R Logo