Gearbox
Number of gear stages 1
Gear ratio i 4
Nominal output torque T2N [Nm] 460
Max. output torque T2max [Nm] 736
Emergency switch-off torque T2stop [Nm] 920
Idle torque [Nm] at 20°C and 3000 rpm 0.6
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 1800
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 1100
Max. drive speed n1max [rpm] 5500
Max. backlash Jt [arcmin] 8
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 38
Tilt tension C2K [Nm/arcmin] 0
Max. breakdown torque M2Kmax [Nm] 0
Max. radial force Frmax [N] for 30,000 h 4600
Max. radial force Frmax [N] for 20,000 h 5200
Max. axial force Famax [N] for 30,000 h 6000
Max. axial force Famax [N] for 20,000 h 7000
Operating noise LPA [dB(A)] 70
Efficiency at full load ŋ [%] 96
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 16.5
Moment of inertia J1 [kgcm2] 7.073
Material number:
8GP50-155hh004klmm
Description:
Coaxial PG, i = 004, 1-stage, IP54
Documentation Version (Date) Download
8GP50 motor mounting instructions PDF / 436 KB
System overview planetary gearboxes PDF / 3 MB

Please choose country and language

B&R Logo