Gearbox
Number of gear stages 1
Gear ratio i 5
Nominal output torque T2N [Nm] 24
Max. output torque T2max [Nm] 38
Emergency switch-off torque T2stop [Nm] 80
Idle torque [Nm] at 20°C and 3000 rpm 0.2
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4500
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4000
Max. drive speed n1max [rpm] 13000
Max. backlash Jt [arcmin] 16
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 1.5
Tilt tension C2K [Nm/arcmin] 0
Max. breakdown torque M2Kmax [Nm] 0
Max. radial force Frmax [N] for 30,000 h 340
Max. radial force Frmax [N] for 20,000 h 400
Max. axial force Famax [N] for 30,000 h 450
Max. axial force Famax [N] for 20,000 h 500
Operating noise LPA [dB(A)] 70
Efficiency at full load ŋ [%] 94
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 1.7
Moment of inertia J1 [kgcm2] 0.189
Material number:
8GA40-060hh005klmm
Description:
Angular PG, i = 005, 1-stage, IP54.
Documentation Version (Date) Download
System overview planetary gearboxes PDF / 3 MB
General Version (Date) Download
8GA40 motor mounting instructions PDF / 415 KB
Mounting position angled gear box PDF / 110 KB

Please choose country and language

B&R Logo