Gearbox
Number of gear stages 1
Gear ratio i 10
Nominal output torque T2N [Nm] 305
Max. output torque T2max [Nm] 488
Emergency switch-off torque T2stop [Nm] 600
Idle torque [Nm] at 20°C and 3000 rpm 2.6
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 2300
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 2150
Max. drive speed n1max [rpm] 6500
Max. backlash Jt [arcmin] 3
Reduced backlash Jt [arcmin] less than 1
Torsional rigidity Ct21 [Nm/arcmin] 200
Tilt tension C2K [Nm/arcmin] 621
Max. breakdown torque M2Kmax [Nm] 1018
Max. radial force Frmax [N] for 30,000 h 11000
Max. radial force Frmax [N] for 20,000 h 12000
Max. axial force Famax [N] for 30,000 h 7500
Max. axial force Famax [N] for 20,000 h 8500
Operating noise LPA [dB(A)] 66
Efficiency at full load ŋ [%] 98
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP 65
Weight m [kg] 12
Moment of inertia J1 [kgcm2] 7.048
Material number:
8GF70-140hh010klmm
Description:
Flange PG, i = 010, 1-stage, IP65
Documentation Version (Date) Download
8GF70 motor mounting instructions PDF / 426 KB
System overview planetary gearboxes PDF / 3 MB

Please choose country and language

B&R Logo