General information
Cable construction
Connector
| Type | 15-pin female TYCO connector |
| Mating cycles | Max. 20 |
| Contacts | 15 |
| Degree of protection per EN 60529 | IP65 when connected |
Electrical properties
| Operating voltage |
Power lines: ≤1000 V Signal lines: ≤1000 V Data lines: ≤100 V |
| Test voltage | |
| Wire - Wire |
2.5 mm²: 3 kV 0.75 mm²: 2 kV 0.34 mm²: 2 kV |
| Wire - Shield |
2.5 mm²: 3 kV 0.75 mm²: 1 kV 0.34 mm²: 1 kV |
| Current-carrying capacity | 20 A |
| Conductor resistance | |
| Power lines | ≤8 Ω/km |
| Signal line | ≤26 Ω/km |
| Data lines | ≤56 Ω/km |
| Insulation resistance | ≥500 MΩ*km |
Material number:
8CCH0003.11220-1Description:
- Can be used in cable drag chains
- Cable for connection of ACOPOSremote / ACOPOSmotor drive systems to ACOPOSmulti 8BVE expansion modules
- Hybrid connector system for secure connections
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8CCH0003.11220-1 | PDF / 348 KB |