General information
| Module type | ACOPOSremote module |
| B&R ID code | 0xC1B0 |
| Current-carrying capacity of 15-pin TYCO connector | |
| Power contacts | Max. 20 A at 40°C |
| Support | |
| Dynamic node allocation (DNA) | Yes |
| Cooling and mounting type | Cold plate mounting |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| Functional safety | Yes |
| UL |
cULus E225616 Power conversion equipment |
| KC | Yes |
DC bus connection
24 VDC power supply
24 VDC output
| Quantity | 1 |
| Output voltage | Depends on the 24 VDC power supply |
| Continuous current | Max. 8 A (max. 4 A per pin) |
| Fuse protection | Electronic (per pin) |
| Variant | |
| 24 VDC, COM | M8 connector |
Motor connection
Motor holding brake connection
Fieldbus
Encoder inputs
Enable inputs
Trigger inputs
| Quantity | 2 |
| Circuit | Sink |
| Electrical isolation | |
| Input - Inverter module | No |
| Input - Input | No |
| Input voltage | |
| Nominal | 24 VDC |
| Maximum | 30 VDC |
| Switching threshold | |
| Low | <5 V |
| High | >15 V |
| Input current at nominal voltage | In preparation |
| Switching delay | |
| Rising edge | In preparation |
| Falling edge | In preparation |
| Modulation compared to ground potential | In preparation |
| Max. line length | 30 m |
| Variant | M8 connector |
Temperature sensor connection
| Quantity | 1 |
| Resistance range | 500 Ω to 5 kΩ |
Support
| Software | |
| ACP10 | V2.35.1 and higher |
Electrical properties
Operating conditions
Ambient conditions
Material number:
8CVI045E1HCS0.00-1Description:
- Uncontrolled and safe stops integrated
- EnDat 2.1 encoder connection
- Integrated connections for local I/O nodes
- Reduced cabling (daisy chain)
Optional Accessories
8BVE / 8CVI connection cables
| 8CCH0005.11120-1 | Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0007.11120-1 | Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 7 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0010.11120-1 | Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 10 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
8CVI / 8DI connection cables
| 8CCH0002.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 2 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0005.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0007.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 7 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0010.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 10 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0015.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 15 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0020.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 20 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0025.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 25 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
Accessory sets
| 8CXC000.0000-00 | Accessory set: 1x slot cover for hybrid connector |
| 8CXM000.0000-00 | ACOPOSremote accessory set: 4x hex socket screw M6x80mm for 8CVI inverter modules |
EnDat 2.1 cables
| 8CCE0003.11210-0 | ACOPOSremote EnDat 2.1 cable, length 3 m, 10x 0.14 mm² + 2x 0.5 mm², 17-pin female speedtec motor connector, 15-pin male series 615 signal connector, can be used in cable drag chains |
| 8CCE0005.11210-0 | ACOPOSremote EnDat 2.1 cable, length 5 m, 10x 0.14 mm² + 2x 0.5 mm², 17-pin female speedtec motor connector, 15-pin male series 615 signal connector, can be used in cable drag chains |
Hybrid cables
| 8CCH0003.11110-1 | Hybrid cable, length 3 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
| 8CCH0003.11130-1 | Hybrid cable, length 3 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains |
| 8CCH0005.11110-1 | Hybrid cable, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
| 8CCH0010.11110-1 | Hybrid cable, length 10 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
| 8CCH0015.11110-1 | Hybrid cable, length 15 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
| 8CCH0020.11110-1 | Hybrid cable, length 20 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
Motor cables 1.5 mm²
| 8CCM0003.11110-0 | ACOPOSremote motor cable, length 3 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, 8-pin male speedtec servo connector size 1, can be used in cable drag chains |
| 8CCM0005.11110-0 | ACOPOSremote motor cable, length 5 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, 8-pin male speedtec servo connector size 1, can be used in cable drag chains |
| 8CCM0010.11110-0 | ACOPOSremote motor cable, length 10 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, 8-pin male speedtec servo connector size 1, can be used in cable drag chains |
| 8CCM0015.11110-0 | ACOPOSremote motor cable, length 15 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, 8-pin male speedtec servo connector size 1, can be used in cable drag chains |
Threaded Caps
| X67AC0M12 | X67 M12 threaded caps, 50 pcs. |
Threaded caps
| X67AC0M08 | X67 M8 threaded caps, 50 pcs. |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (8CVIXXXE1XXSX.XX-X) | EXE / 2 MB | |
| V4.0 HW Upgrade (8CVI045E1HCS0.00-1) | EXE / 368 KB | |
| V6.0 HW Upgrade (8CVI045E1HCS0.00-1) | EXE / 674 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8CVI045E1HCS0.00-1 | PDF / 652 KB | |
| Decentralized Motion Control User's Manual | PDF / 68 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8CVI0xxx1HCS0.00-1 | ZIP / 6 MB |