General information
| Short description |
Accessory set for 8CVE connection box: 50x bridge, 2-pin, fully insulated, pitch 10 mm, rated current: 57 A |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Mechanical properties
| Weight | 263.5 g |
Material number:
8CXC001.0005-00Description:
ACOPOSremote accessory set: 50x bridge, 2-pin, fully isolated, pitch 10 mm
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOSremote | PDF / 241 KB | |
| EU Declaration Servos ACOPOSremote | PDF / 180 KB | |
| UK Declaration Servos ACOPOSremote | PDF / 109 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8CXC001.0005-00 | PDF / 489 KB |