General information
Cable construction
| Signal line | |
| Quantity | 6 |
| Wire insulation | Special thermoplastic material |
| Wire colors | White/Brown, green/yellow, gray/pink |
| Variant | Tinned copper stranded wire |
| Cross section | 24 AWG / 19 AWG |
| Shield | No |
| Stranding | White with brown, green with yellow, gray with pink |
| Cable stranding | The 3 pairs together covered by foil shield |
| Cable shield | Copper braiding, optical coverage ≥90% and foil shield |
| Outer jacket | |
| Material | PUR |
| Color | Green, similar to RAL 6018 flat |
Connector
| Type | 12-pin female speedtec resolver connector |
| Mating cycles | <500 |
| Contacts | 12 |
| Additional connectors |
9-pin male DSUB servo connector Mating cycles: <200 Contacts: 9 Degree of protection per EN 60529: IP20 when connected |
| Degree of protection per EN 60529 | IP66/67 when connected |
Material number:
8BCR0002.1111A-0Description:
- UL/CSA listed
- Can be used in cable drag chains
- Assembled specifically for use with ACOPOSmulti drive systems and B&R servo motors
- speedtec - Innovative connector system for secure connections
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) | PDF / 282 KB | |
| EU Declaration Servos ACOPOSmulti | PDF / 219 KB | |
| UK Declaration Servos ACOPOSmulti | PDF / 109 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BCR0002.1111A-0 | PDF / 195 KB |