General information
| Cable cross section | 1x 4x 0.14 mm² + 4x 0.34 mm² |
| Durability | Oil resistance per VDE 0472 Part 803 test type B |
| Certification | UL AWM Style 20963, 80°C, 30 V, E63216 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Cable construction
| Supply lines | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | White/Green, brown/green, blue, white |
| Variant | Tinned copper stranded wire |
| Cross section | 0.34 mm² |
| Shield | No |
| Stranding | No |
| Signal line | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Yellow, gray, pink, violet |
| Variant | Tinned copper stranded wire |
| Cross section | 0.14 mm² |
| Shield | No |
| Stranding | All 4 wires together |
| Cable stranding | With terminating foil shield |
| Cable shield | Copper/Tin braiding |
| Outer jacket | |
| Material | PUR |
| Color | Black |
| Labeling | Heidenhain UR AWM style 20963 80°C 30 V E63216 |
Connector
| Type | Male EnDat connector, female 12-pin speedtec connector |
| Mating cycles | >50 |
| Contacts | 12 |
| Additional connectors |
9-pin male DSUB servo connector Mating cycles: >50 Contacts: 9 Degree of protection per EN 60529: IP20 when connected |
| Degree of protection per EN 60529 | IP67 when connected |
Electrical properties
| Test voltage | |
| Wire - Wire | 0.5 kV |
| Wire - Shield | 0.5 kV |
| Conductor resistance | |
| Supply lines | ≤1.65 Ω |
| Signal line | ≤4.02 Ω |
| Insulation resistance | >6.67 GΩ |
Ambient conditions
| Temperature | |
| Moving | -10 to 80°C |
| Static | -40 to 80°C |
Mechanical properties
| Dimensions | |
| Length | 33 m |
| Diameter | 6 mm ±0.25 mm |
| Bend radius | |
| Single bend | ≥20 mm |
| Moving | ≥75 mm |
| Drag chain data | |
| Acceleration | <60 m/s² |
| Flex cycles | ≥3000000 |
| Velocity | ≤4 m/s |
| Weight | 2.45 kg |
Material number:
8BCF0033.1221B-0Description:
EnDat 2.2 cable, length 33 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BCF0033.1221B-0 | PDF / 188 KB |