General information
Cable construction
Connector
| Type | 12-pin female series 615 signal connector |
| Mating cycles | <500 |
| Contacts | 12 |
| Additional connectors |
9-pin male DSUB servo connector Mating cycles: <200 Contacts: 9 Degree of protection per EN 60529: IP20 when connected |
| Degree of protection per EN 60529 | IP66/67 when connected |
Material number:
8BCF0018.1221B-0Description:
- Can be used in cable drag chains
- Assembled specifically for use with ACOPOSmulti drive systems and B&R servo motors with series 615 built-in connectors
- itec - Innovative connector system for fast and secure connections
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Servos ACOPOSmulti | PDF / 219 KB | |
| UK Declaration ACOPOSmicro | PDF / 109 KB | |
| UK Declaration Servos ACOPOSmulti | PDF / 109 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BCF0018.1221B-0 | PDF / 190 KB |