General information
Cable construction
| Power lines | |
| Quantity | 4 |
| Wire insulation | PP |
| Wire colors | Black, brown, blue, yellow/green |
| Variant | Copper stranded wire |
| Cross section | 4 mm² |
| Shield | No |
| Stranding | No |
| Supply lines | |
| Quantity | 2 |
| Wire insulation | PP |
| Wire colors | White/Blue, white/green |
| Variant | Tinned copper stranded wire |
| Cross section | 1 mm² |
| Shield | No |
| Stranding | No |
| Signal line | |
| Quantity | 6 |
| Wire insulation | PP |
| Wire colors | Brown/Green, white/green, gray/pink, yellow/violet |
| Variant | 2x copper stranded wire, 4x tinned copper stranded wire |
| Cross section | 2x 0.30 mm², 4x 0.15 mm² |
| Shield | Tinned copper braiding, optical coverage >85% and foil shield |
| Stranding | Brown/Green with white/green, pink with gray and yellow with violet |
| Cable stranding | With filler elements and foil shield |
| Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
| Outer jacket | |
| Material | PUR |
| Color | Orange, similar to RAL 2003 flat |
Connector
| Type | 13-pin female speedtec hybrid motor connector |
| Mating cycles | <500 |
| Contacts | 13 |
| Additional connectors |
9-pin male DSUB connector Mating cycles: <200 Contacts: 9 Degree of protection per EN 60529: IP20 when connected |
| Degree of protection per EN 60529 | IP66/67 when connected |
Electrical properties
Material number:
8BCH0004.1312A-0Description:
- Can be used in cable drag chains
- Motor and encoder wires in one cable
- Assembled specifically for use with ACOPOSmulti drive systems and B&R servo motors with option "Single-cable solution (hybrid)"
- speedtec - Innovative connector system for secure connections
- Integrated shield plate
A shield plate is attached to ACOPOSmulti 8BCH hybrid motor cables. If this shield plate is correctly installed on the respective ACOPOSmulti 8BVI inverter module, no additional shielding measures are necessary.
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BCH0004.1312A-0 | PDF / 272 KB |