General information
Cable cross section 4x 1.5 mm² + 2x 2x 0.75 mm²
Durability Oil resistance per HD 22.10 appendix A DIN EN 60811-404
Certification
CE Yes
cULus Yes
Cable structure
Power lines
Quantity 4
Wire insulation PP
Wire colors Black, brown, blue, yellow/green
Design Tinned copper stranded wire
Diameter 1.5 mm²
Shield No
Stranding No
Signal lines
Quantity 4
Wire insulation PP
Wire colors White, white/red, white/blue, white/green
Design Tinned copper stranded wire
Diameter 0.75 mm²
Shield Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield
Stranding White with white/red and white/blue with white/green
Cable stranding With filler elements and foil shield
Cable shielding Tinned copper braiding, optical coverage >85% and foil shield
Outer sheathing
Materials TPU
Color Orange, similar to RAL 2003 flat
Connector
Type 8-pin female speedtec motor connector, size 1
Connection cycles <500
Contacts 8 (4 power and 4 signal contacts)
EN 60529 protection IP66/67 when connected
Electrical characteristics
Operating voltage Max. 1000 VAC (UL)
Test voltage
Wire/Wire 4 kV
Wire/Shield 4 kV
Conductor resistance
Power lines ≤13.7 Ω/km
Signal lines ≤26.7 Ω/km
Insulation resistance ≥500 MΩ*km
Max. current load in accordance with IEC 60364-5-523 by installation type
Wall mounting 20 A
Installed in conduit or cable duct 17.8 A
Installed in cable tray 20.9 A
Environmental conditions
Temperature
Moving -20°C to +80°C
Static -20°C to +90°C
Mechanical characteristics
Dimensions
Length 10 m
Diameter 12.2 mm ±0.3 mm
Flex radius
Single bend >38 mm
Moving >94 mm
Drag chain data
Acceleration Max. 50 m/s² (depends on the length of the travel path)
Flex cycles ≥5,000,000
Velocity Max. 300 m/min
Weight 1.5 kg
Material number:
8BCM0010.1111A-0
Description:
  • UL/CSA listed
  • Can be used in cable drag chains
  • Assembled specifically for use with ACOPOSmulti drive systems and B&R servo motors with motor connector size 1
  • speedtec - Innovative connector system for secure connections
  • Integrated shield plate
ACOPOSmulti motor cable, length 10 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate, can be used in cable drag chains
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration ACOPOSmicro PDF / 109 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8BCM0010.1111A-0 PDF / 219 KB

Please choose country and language

B&R Logo