General information
Cable construction
| Power lines | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Black, brown, blue, yellow/green |
| Variant | Tinned copper stranded wire |
| Cross section | 1.5 mm² |
| Shield | No |
| Stranding | No |
| Signal line | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | White, white/red, white/blue, white/green |
| Variant | Tinned copper stranded wire |
| Cross section | 0.75 mm² |
| Shield | Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield |
| Stranding | White with white/red and white/blue with white/green |
| Cable stranding | With filler elements and foil shield |
| Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
| Outer jacket | |
| Material | PUR |
| Color | Orange, similar to RAL 2003 flat |
Connector
| Type | 8-pin female speedtec motor connector |
| Mating cycles | <500 |
| Contacts | 8 (4 power and 4 signal contacts) |
| Additional connectors |
8-pin male coupling Mating cycles: >50 Contacts: 8 Degree of protection per EN 60529: IP67 when connected |
| Degree of protection per EN 60529 | IP67 when connected |
Electrical properties
| Test voltage | |
| Wire - Wire | 3 kV |
| Wire - Shield | 3 kV |
| Conductor resistance | |
| Power lines | ≤0.07 Ω |
| Signal line | ≤0.15 Ω |
| Insulation resistance | >40 GΩ |
| Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
| Wall mounting | 20 A |
| Installed in conduit or cable duct | 17.8 A |
| Installed in cable tray | 20.9 A |
Material number:
8BCM0009.11140-0Description:
Cable extension for 1.5 mm² motor cables with speedtec/standard connector size 1, length 9 m, can be used in cable drag chains
| Certificates | Version (Date) | Download |
|---|---|---|
| UK Declaration ACOPOSmicro | PDF / 109 KB | |
| UK Declaration Servos ACOPOSmulti_8BVx1650Hxxx.000_8BVx1650Hxxx.004 | PDF / 110 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BCM0009.11140-0 | PDF / 307 KB |