General information
Cable construction
| Power lines | |
| Quantity | 4 |
| Wire insulation | PP |
| Wire colors | Black, brown, blue, yellow/green |
| Variant | Tinned copper stranded wire |
| Cross section | 1.5 mm² |
| Shield | No |
| Stranding | No |
| Signal line | |
| Quantity | 4 |
| Wire insulation | PP |
| Wire colors | White, white/red, white/blue, white/green |
| Variant | Tinned copper stranded wire |
| Cross section | 0.75 mm² |
| Shield | Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield |
| Stranding | White with white/red and white/blue with white/green |
| Cable stranding | With filler elements and foil shield |
| Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
| Outer jacket | |
| Material | TPU |
| Color | Orange, similar to RAL 2003 flat |
Connector
| Type | 8-pin female speedtec motor connector |
| Mating cycles | <500 |
| Contacts | 8 (4 power and 4 signal contacts) |
| Additional connectors |
8-pin male coupling Mating cycles: <500 Contacts: 8 Degree of protection per EN 60529: IP66/67 when connected |
| Degree of protection per EN 60529 | IP66/67 when connected |
Electrical properties
| Operating voltage | Max. 1000 VAC (UL) |
| Test voltage | |
| Wire - Wire | 4 kV |
| Wire - Shield | 4 kV |
| Conductor resistance | |
| Power lines | ≤13.7 Ω/km |
| Signal line | ≤26.7 Ω/km |
| Insulation resistance | ≥500 MΩ*km |
| Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
| Wall mounting | 20 A |
| Installed in conduit or cable duct | 17.8 A |
| Installed in cable tray | 20.9 A |
Material number:
8BCM0002.11140-0Description:
- Can be used in cable drag chains
- Assembled specifically for 8BCMxxxx.11140-0 / 8BCMxxxx.13140-0 motor cables
- speedtec - Innovative connector system for secure connections
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BCM0002.11140-0 | PDF / 307 KB |