General information
Cable construction
| Supply lines | |
| Quantity | 2 |
| Wire insulation | Special thermoplastic material |
| Wire colors | White/Green, white/red |
| Variant | Tinned copper stranded wire |
| Cross section | 0.5 mm² |
| Shield | No |
| Stranding | White/Red with white/green and filler elements |
| Signal line | |
| Quantity | 10 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Blue, brown, yellow, gray, green, pink, red, black, violet, white |
| Variant | Tinned copper stranded wire |
| Cross section | 0.14 mm² |
| Shield | No |
| Stranding | Green with brown, gray with yellow, white with violet, black with red, pink with blue |
| Cable stranding | With terminating foil shield |
| Cable shield | Copper braiding, optical coverage >85% and foil shield |
| Outer jacket | |
| Material | PUR |
| Color | Green, similar to RAL 6018 flat |
Connector
| Type | 17-pin female speedtec circular connector |
| Mating cycles | <500 |
| Contacts | 17 |
| Additional connectors |
17-pin male coupling Mating cycles: <500 Contacts: 17 Degree of protection per EN 60529: IP67 when connected |
| Degree of protection per EN 60529 | IP66/67 when connected |
Material number:
8BCE0010.11120-0Description:
- Can be used in cable drag chains
- Assembled specifically for 8BCExxxx.1111A-0 EnDat 2.1 cables
- speedtec - Innovative connector system for secure connections
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BCE0010.11120-0 | PDF / 317 KB |