Terminal block
| Note |
Label 1: Numbered consecutively Coding 0: None 1-row |
| Number of pins | 8 |
| Type of terminal block | Push-in spring connector |
| Cable type | Only copper wires (no aluminum wires!) |
| Coding | 0 |
| Pitch | 5.08 mm |
| Wire stripping length | 10 mm |
| Connection cross section | |
| AWG wire | 26 to 12 AWG |
| Wire end sleeves with plastic covering | 0.25 to 2.5 mm² |
| Single-wire | 0.2 to 2.5 mm² |
| Fine-stranded wires | 0.2 to 2.5 mm² |
| With wire end sleeve | 0.25 to 2.5 mm² |
| Tension |
>10 N (0.2 mm²) >50 N (2.5 mm²) |
Electrical properties
| Nominal voltage | 250 V (IEC) / 300 V (UL) |
| Nominal current | 12 A (IEC) / 10 A (UL) |
Mechanical properties
| Dimensions | |
| Width | 41.3 mm |
| Height | 15 mm |
| Depth | 25.4 mm |
| Weight | 13.1 g |
Material number:
8TB2108.2210-00Description:
8-pin push-in terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8TB2108.2210-00 | PDF / 84 KB |