Terminal block
Note Labeling: None
Coding D: 1100110011
1-row
Number of pins 10
Type of terminal block Cage clamp terminal block
Cable type Only copper wires (no aluminum wires!)
Coding D
Pitch 3.5 mm
Wire stripping length 6 mm
Connection cross section
AWG wire 26 to 14 AWG
Wire end sleeves with plastic covering 0.2 to 1 mm²
Single-wire 0.2 to 1.5 mm²
Fine-stranded wires 0.2 to 1.5 mm²
With wire end sleeve 0.2 to 1.5 mm²
Tightening torque 0.2 to 0.25 Nm
Electrical properties
Nominal voltage 320 (IEC) / 300 V (UL)
Nominal current 14.5 A (IEC) / 10 A (UL)
Mechanical properties
Dimensions
Width 42 mm
Height 13 mm
Depth 22 mm
Weight 10.9 g
Material number:
8TB1110.21D-00
Description:
Cage clamp terminal block 10-pin, one-row, pitch: 3.5 mm, coding D: 1100110011

Please choose country and language

B&R Logo