General information
| Short description | Screw clamp terminal block set for ACOPOSmulti 8BVI0880HxSS and 8BVI1650HxSS modules: 1x 8TB2104.203L-00, 1x 8TB2108.2010-00 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Mechanical properties
| Weight | 42 g |
Material number:
8BZVI1650SS.000-1ADescription:
Screw clamp terminal block set for ACOPOSmulti 8BVI0660HxSS, 8BVI0880HxSS, 8BVI1650HxSS, 8BVI0660HxSA, 8BVI0880HxSA and 8BVI1650HxSA modules: 1x 8TB2104.203L-00, 1x 8TB2108.2010-00
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BZVI1650SS.000-1A | PDF / 139 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8BZVI1650SS.000-1A | ZIP / 456 KB |