General information
| Short description | Screw clamp terminal block set for ACOPOSmulti 8BVI00xxHxS0 modules: 1x 8TB3104.204G-00, 1x 8TB2104.203L-00, 1x 8TB2106.2010-00, 1x 8TB2108.2010-00 |
| Certification | |
| CE | Yes |
| cULus | Yes |
Mechanical characteristics
| Weight | 68 g |
Material number:
8BZVI0055S0.000-1ADescription:
Screw clamp terminal block set for ACOPOSmulti 8BVI00xxHxS0 modules: 1x 8TB3104.204G-11, 1x 8TB2104.203L-00, 1x 8TB2106.2010-00, 1x 8TB2108.2010-00
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BZVI0055S0.000-1A | PDF / 159 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8BZVI0055S0.000-1A | ZIP / 879 KB |