General information
| Short description | Screw clamp terminal block set for ACOPOSmulti 8B0C0160Hx00.A01-1 modules: 1x 8TB3104.201H-11, 1x 8TB2104.2010-00, 1x 8TB2106.2010-00 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Mechanical properties
| Weight | 52 g |
Material number:
8BZ0C016000.A01-1ADescription:
Screw clamp terminal block set for ACOPOSmulti 8B0C0160Hx00.A01-1 modules: 1x 8TB3104.201H-11, 1x 8TB2104.2010-00, 1x 8TB2106.2010-00
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BZ0C016000.A01-1A | PDF / 162 KB |