General information
| Short description | ACOPOSmulti shield component set: 1 clamping plate, 2 clamps D 4-13.5 mm, 2 screws |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Weight | 57.7 g |
Material number:
8SCS002.0000-00Description:
ACOPOSmulti shield component set: 1x clamping plate, 2x clamp D 4-13.5 mm, 2x screws
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8SCS002.0000-00 | PDF / 140 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files STEP ACOPOSmulti shield component sets | ZIP / 711 KB |