General information
| Short description |
ACOPOSmulti shield component set: 100x shield plate 1x type 0, 100x hose clamp, B 9 mm, D 12-22 mm |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Weight | 3.2 kg |
Material number:
8SCS000.000A-00Description:
ACOPOSmulti shield component set: 100x shield plate 1x type 0, 100x hose clamp, B 9 mm, D 12-22 mm
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8SCS000.000A-00 | PDF / 101 KB |