General information
| Short description | ACOPOSmulti accessory set: 50x fitting for mounting plate 8B0MxxxxHCxx.xxx-x, straight |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Housing | |
| Material | Brass, nickel-plated |
| Weight | 663.7 g |
Material number:
8BXW001.0005-00Description:
Accessory set: 50x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, straight
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8BXW001.0000-00 | ZIP / 7 KB |