General information
Cable cross section 3x 2x 0.22 GN
Durability Oil resistance per DIN VDE 0281-1 (TM5) (HD 21.1 / DIN EN 60811-1-1/2-1), flame resistance per IEC 60332-1-2
Certification E130266 cURus AWM Style 2637 90°C 30 V and CSA AWM I/II A/B 90°C 30 V, FT1
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Cable construction
Signal line
Quantity 6
Wire insulation PVC
Wire colors White/Brown, green/yellow, gray/pink
Variant Tinned copper stranded wire
Cross section 0.22 mm
Shield No
Stranding White with brown, green with yellow, gray with pink
Cable stranding The 3 pairs together covered by foil shield
Cable shield Copper braiding, optical coverage ≥90% and foil shield
Outer jacket
Material PVC
Color Green
Labeling B&R 3x2x0.22 * E130266 cURus AWM STYLE 2637 * AWM I/II A/B 90°C 30 V FT1 * <Batch number>
Connector
Type 12-pin female series 615 signal connector
Mating cycles <500
Contacts 12
Additional connectors 9-pin male DSUB servo connector
Mating cycles: <200
Contacts: 9
Degree of protection per EN 60529: IP20 when connected
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Test voltage
Wire - Wire 1.5 kV
Wire - Shield 0.8 kV
Conductor resistance
Signal line ≤86 Ω/km
Insulation resistance ≥20 MΩ*km
Ambient conditions
Temperature
Moving -20°C to +90°C
Static -20°C to +90°C
Mechanical properties
Dimensions
Length 2 m
Diameter 6.3 mm ±0.2 mm
Bend radius
Single bend ≥26 mm
Moving ≥52 mm
Weight 0.1 kg
Material number:
8BCR0002.3121A-0
Description:
  • Extremely flexible
  • itec - Innovative connector system for fast and secure connections
Resolver cable, length 2 m, 3x 2x 24 AWG (19x 0.127), 12-pin female series 615 signal connector, 9-pin male DSUB servo connector

Please choose country and language

B&R Logo