General information
| Cable cross section | 5x 0.75 mm² |
| Durability | Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils |
| Certification | UL AWM Style 20234, 80°C, 1000 V, E63216 and CSA AWM I/II A/B, 90°C, 1000 V, FT2 LL46064 |
Cable construction
| Power lines | |
| Quantity | 5 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Black, brown, blue, gray, yellow/green |
| Variant | Tinned copper stranded wire |
| Cross section | 0.75 mm² |
| Shield | No |
| Stranding | No |
| Cable stranding | With filler elements and foil shield |
| Cable shield | Tinned copper braiding, optical coverage > 85% and foil shield |
| Outer jacket | |
| Material | PUR |
| Color | Orange, similar to RAL 2003 flat |
| Labeling | B&R 5x0,75 FLEX UL AWM STYLE 20234 80°C 1000 V E63216 CSA AWM I/II A/B 90°C 1000 V FT2 LL46064 |
Electrical properties
| Test voltage | |
| Wire - Wire | 3 kV |
| Wire - Shield | 3 kV |
| Conductor resistance | |
| Power lines | ≤29 Ω/km |
| Insulation resistance | >200 MΩ/km |
| Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
| Wall mounting | 13 A |
| Installed in conduit or cable duct | 11.5 A |
| Installed in cable tray | 13.5 A |
Ambient conditions
| Temperature | |
| Moving | -10 to 70°C |
| Static | -20 to 90°C |
Material number:
80CM10001.61-01Description:
Motor cable, length 10 m, 5x 0.75 mm², for stepper motors with HIPERFACE encoder, series 915 power connector on the motor side, can be used in cable drag chains
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration ACOPOSmicro | PDF / 201 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet HIPERFACE motor cable | PDF / 194 KB |