General information
Cable cross section 3x 2x 24 19 AWG
Durability Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils
Certification UL AWM style 20671, 90°C, 30 V, E63216 and CSA AWM, 90°C, 30 V, I/II A/B FT1 LL46064
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Cable construction
Signal line
Quantity 6
Wire insulation Special thermoplastic material
Wire colors White/Brown, green/yellow, gray/pink
Variant Tinned copper stranded wire
Cross section 24 AWG / 19 AWG
Shield No
Stranding White with brown, green with yellow, gray with pink
Cable stranding The 3 pairs together covered by foil shield
Cable shield Copper braiding, optical coverage ≥90% and foil shield
Outer jacket
Material PUR
Color Green, similar to RAL 6018 flat
Labeling B&R 3x2x24 AWG FLEX UL AWM STYLE 20671 90°C 30 V E63216 CSA AWM 90°C 30 V I/II A/B FT1 LL46064
Connector
Type 12-pin female Intercontec resolver connector
Mating cycles <500
Contacts 12
Additional connectors 9-pin male DSUB servo connector
Mating cycles: <200
Contacts: 9
Degree of protection per EN 60529: IP20 when connected
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Operating voltage ≤30 Veff
Test voltage
Wire - Wire 1.5 kV
Wire - Shield 0.8 kV
Conductor resistance
Signal line ≤86 Ω/km
Insulation resistance >200 MΩ*km
Ambient conditions
Temperature
Moving -20°C to +80°C
Static -20°C to +90°C
Mechanical properties
Dimensions
Length 1 m
Diameter 6.5 mm ±0.2 mm
Bend radius
Single bend ≥20 mm
Moving ≥50 mm
Drag chain data
Acceleration ≤6 g
Flex cycles >3,000,000
Velocity ≤4 m/s
Weight 0.07 kg
Material number:
8CR001.12-1
Description:
  • UL/CSA certified
  • Can be used in cable drag chains
  • Optimally suited for use with ACOPOS servo drives and B&R servo motors
Resolver cable, length 1 m, 3x 2x 24 AWG (19x 0.127), 12-pin female Intercontec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOS PDF / 242 KB
EU Declaration Servos ACOPOS PDF / 271 KB
UK Declaration Servos ACOPOS PDF / 109 KB
Documentation Version (Date) Download
Datasheet 8CR001.12-1 PDF / 160 KB

Please choose country and language

B&R Logo