General information
Cable cross section 4x 1.5 mm² + 2x 2x 0.75 mm²
Durability Oil resistance per HD 22.10 appendix A DIN EN 60811-404
Certification E170315 cRUus AWM STYLE 21223 AWM I/II A/B 80°C 1000 V FT1
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Cable construction
Power lines
Quantity 4
Wire insulation PP
Wire colors Black, brown, blue, yellow/green
Variant Tinned copper stranded wire
Cross section 1.5 mm²
Shield No
Stranding No
Signal line
Quantity 4
Wire insulation PP
Wire colors White, white/red, white/blue, white/green
Variant Tinned copper stranded wire
Cross section 0.75 mm²
Shield Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield
Stranding White with white/red and white/blue with white/green
Cable stranding With filler elements and foil shield
Cable shield Tinned copper braiding, optical coverage >85% and foil shield
Outer jacket
Material TPU
Color Orange, similar to RAL 2003 flat
Labeling B&R 4 G 1.5 + 2 x (2x0.75)C C E170315 cRUus AWM STYLE 21223 AWM I/II A/B 80°C 1000 V FT1 production order number
Connector
Type 8-pin female speedtec motor connector, size 1.0
Mating cycles <500
Contacts 8 (4 power and 4 signal contacts)
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Operating voltage Max. 1000 VAC (UL)
Test voltage
Wire - Wire 4 kV
Wire - Shield 4 kV
Conductor resistance
Power lines ≤13.7 Ω/km
Signal line ≤26.7 Ω/km
Insulation resistance ≥500 MΩ*km
Current-carrying capacity per DIN VDE 0298 part 4, table 11
Wall mounting 20 A
Installed in conduit or cable duct 17.8 A
Installed in cable tray 20.9 A
Ambient conditions
Temperature
Moving -20°C to +80°C
Static -20°C to +90°C
Mechanical properties
Dimensions
Length 0.5 m
Diameter 12.2 mm ±0.3 mm
Bend radius
Single bend >38 mm
Moving >94 mm
Drag chain data
Acceleration Max. 50 m/s² (depends on the length of the travel path)
Flex cycles ≥5,000,000
Velocity Max. 300 m/min
Weight 0.07 kg
Material number:
8CM0D5.12-1
Description:
  • UL/CSA certified
  • Can be used in cable drag chains
  • Optimally produced for use with ACOPOS 1010/1016/1022/1045/1090 servo drives and B&R servo motors with size 1 motor connectors
Motor cable, length 0.5 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female Intercontec motor connector size 1, can be used in cable drag chains
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOS PDF / 242 KB
EU Declaration Servos ACOPOS PDF / 271 KB
UK Declaration Servos ACOPOS PDF / 109 KB
Documentation Version (Date) Download
Datasheet 8CM0D5.12-1 PDF / 166 KB

Please choose country and language

B&R Logo