General information
Cable construction
Connector
| Type | 9-pin female series 915 power connector |
| Mating cycles | <500 |
| Contacts | 9 |
| Additional connectors |
9-pin male coupling Mating cycles: <500 Contacts: 9 Degree of protection per EN 60529: IP66/67 when connected |
| Degree of protection per EN 60529 | IP66/67 when connected |
Electrical properties
| Operating voltage | Max. 1000 VAC (UL) |
| Test voltage | |
| Wire - Wire | 4 kV |
| Wire - Shield | 4 kV |
| Conductor resistance | |
| Power lines | ≤26.7 Ω/km |
| Signal line | ≤56 Ω/km |
| Insulation resistance | ≥500 MΩ*km |
| Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
| Wall mounting | 13 A |
| Installed in conduit or cable duct | 11.5 A |
| Installed in cable tray | 13.5 A |
Material number:
8BCM0002.10360-0Description:
- Can be used in cable drag chains
- Assembled specifically for 8BCMxxxx.1034C-0 motor cables
- itec - Innovative connector system for fast and secure connections
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BCM0002.10360-0 | PDF / 376 KB |