General information
| Module type | ACOPOS P3 plug-in module |
| B&R ID code | 0xF037 |
| Slot | Slot 1 |
| Power consumption | Typ. 1.5 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E225616 Power conversion equipment |
| KC | Yes |
Inputs/Outputs
| Module-side connection | 30-pin multipoint connector |
| Status indicators | None |
| Configuration of digital inputs/outputs |
Input/Output 1 - 8: Individually configurable as inputs or outputs Input/Output 9 - 10: Configurable in pairs as inputs or outputs |
Incremental encoders
| Counter size | 16-bit |
| Input frequency | Max. 125 kHz |
| Evaluation | 4x |
| Signal form | Rectangle |
| Encoder monitoring | Yes |
| Counter frequency | Max. 500 kHz |
| Reference frequency | Max. 125 kHz |
| Distance between edges | Min. 0.64 µs |
| Inputs | |
| Input 1 | Channel A |
| Input 2 | Channel B |
| Input 3 | Reference pulse R |
Power supply
| Reverse polarity protection | Yes |
| Power supply | |
| Minimum | 18 VDC |
| Nominal | 24 VDC |
| Maximum | 30 VDC |
Digital inputs
Event counters
| Signal form | Square wave pulse |
| Input frequency | Max. 125 kHz |
| Counter size | 16-bit |
| Inputs | |
| Input 1 | Counter 1 |
| Input 2 | Counter 2 |
Digital outputs
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 40°C |
| Maximum | 55°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85% |
| Storage | 5 to 95% |
| Transport | Max. 95% at 40°C |
Mechanical properties
| Dimensions | |
| Width | 82 mm |
| Height | 24 mm |
| Depth | 103 mm |
| Weight | 79 g |
Material number:
8EAC0130.000-1Description:
ACOPOS P3 plug-in module, 8 digital I/O 24 V (4x 400 mA, 4x 100 mA) individually configurable as inputs or outputs, 2 digital I/O 24 V 2 A configurable in pairs as inputs or outputs, order terminal block 8TB0230.221A-00 separately!
Mandatory Accessories
Terminal blocks
| 8TB0230.221A-00 | 30-pin push-in terminal block, 2-row, pitch: 2.54 mm, label 1: Numbered consecutively |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.2 HW Upgrade (8EAC0130.000-1) | EXE / 218 KB | |
| V6.0 HW Upgrade (8EAC0130.000-1) | EXE / 599 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| ACOPOS P3 KC certificates | ZIP / 2 MB | |
| EU Declaration Servos ACOPOS P3 | PDF / 238 KB | |
| UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8EAC0130.000-1 | PDF / 533 KB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Makro-/Artikeldaten 4.0.1 (8EAC0130.000-1) | EXE / 1 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D STEP file 8EAC0130.000-1 | STP / 8 MB |